- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
In standard through-hole packages, for instance, TO-220 or TO-247, each lead pad resembles a parasitic inductance. The TO-247 4pin package has an extra Kelvin emitter connection. This 4pin also known as Kelvin emitter terminal, bypasses the emitter lead inductance on the gate control loop, enhancing the IGBT’s switching speed and decreasing the switching energy.
Key Features
- Extra Kelvin emitter connection
- Decreasing the switching energy
- Enhancing IGBT’s switching speed
- Resemblance of parasitic inductance
Products
About
TO-247 4pin package with Kelvin emitter enables faster commutation, improving the switching behaviour of IGBT. Dynamic losses are reduced by 20% in comparison to standard TO-247 package, thus increasing the overall system efficiency and enabling the IGBTs to operate at lower temperature.
The faster the IGBT is able to switch, the bigger the benefit from TO-247 4pin becomes.
Higher efficiency, lower switching losses with 4pin package variation: The special feature of TO-247PLUS 4pin package is the 4 pin used as connection to the driver IC. The 4th pin removes influence of emitter pin inductance on the gate control loop, thus IGBT respond faster to the driver IC signal. Faster response of IGBT reduces switching energy loss and enables faster turn on/off switching. Using a 4pin package instead of 3pin allows for more than 20% total switching losses reduction.
Higher efficiency. Increased the power density - Lower cost: Higher efficiency and lower cost arecommon key requirements for next generation designs. But can higher system performance be reach at lower cost?
As significant portion of power loss occurs within the power devices in inverter circuit, lower losses or higher efficiency of the power switch has direct impact on the system power output. The less energy is lost in the system the more can be transferred to output power and system power density is increased. The less energy is lost and more transferred to the output the lower are output power cost kW/€.
The TO-247PLUS 4pin package for 1200 V IGBT incorporate important key features, e.g. the highest current rating co-pack 75 A 1200 V IGBT co-packed with 75 A diode, 20% lower thermal resistance Rth(jh) comparing to standard TO-247, emitter creepage of 5.4 mm, fully encapsulated front side mold compound, 20% reduction of turn on losses due to better feedback loop to driver IC with 4th pin Kelvin Emitter package configuration, higher system power density, Ic increase from 40 A up to 75 A 1200 V keeping the same system thermal performance and the 20% lower thermal resistance Rth(jh) and improved by ~15% heat dissipation capability of TO-247PLUS vs TO-247.
What happens when you combine the TO-247 4pin Kelvin Emitter Package with TRENCHSTOP™ 5 Discrete IGBT? The IGBT performance enables switching losses reduced by 20% compared to TRENCHSTOP™ 5 Discrete IGBT in standard TO-247.
The ever relentless pursuit for innovation and cost improvement continues. But where’s the relief? Here is where Infineon’s new TRENCHSTOP™ Discrete IGBT technology combined with the new TO-247 4pin Kelvin Emitter package comes in. It provides you with a 20% reduction in lead inductance, achieved by implementing the 4th emitter-sense pin. And, it gives you 20% lower switching losses under full load conditions.
In addition, our customers have reported a full 1% system efficiency improvement when using TRENCHSTOP™ 5 Discrete IGBT in combination with the TO-247 4pin package in PFC and inverter stages. We’ve broken the 97% system efficiency barrier – as first in the industry. Furthermore, the higher efficiency and high-speed switching capability have also improved power density. Operating at up to 100 kHz, passive component sizes can be reduced significantly and power density can be doubled when compared to the closest competitor IGBTs. This saves money and space.
The TRENCHSTOP™ 5 in TO-247 4pin Kelvin Emitter Package incorporate important key features, e.g. the 20% reduction in total switching losses compared to TO-247 package using same technology, extremely low control inductance loop, emitter pin for driver feedback, system efficiency improvement compared to standard TO-247, benefit increase at high current conditions, IGBTs operates under lower junction temperature and much less power dissipation under overcurrent conditions.
TO-247 4pin package with Kelvin emitter enables faster commutation, improving the switching behaviour of IGBT. Dynamic losses are reduced by 20% in comparison to standard TO-247 package, thus increasing the overall system efficiency and enabling the IGBTs to operate at lower temperature.
The faster the IGBT is able to switch, the bigger the benefit from TO-247 4pin becomes.
Higher efficiency, lower switching losses with 4pin package variation: The special feature of TO-247PLUS 4pin package is the 4 pin used as connection to the driver IC. The 4th pin removes influence of emitter pin inductance on the gate control loop, thus IGBT respond faster to the driver IC signal. Faster response of IGBT reduces switching energy loss and enables faster turn on/off switching. Using a 4pin package instead of 3pin allows for more than 20% total switching losses reduction.
Higher efficiency. Increased the power density - Lower cost: Higher efficiency and lower cost arecommon key requirements for next generation designs. But can higher system performance be reach at lower cost?
As significant portion of power loss occurs within the power devices in inverter circuit, lower losses or higher efficiency of the power switch has direct impact on the system power output. The less energy is lost in the system the more can be transferred to output power and system power density is increased. The less energy is lost and more transferred to the output the lower are output power cost kW/€.
The TO-247PLUS 4pin package for 1200 V IGBT incorporate important key features, e.g. the highest current rating co-pack 75 A 1200 V IGBT co-packed with 75 A diode, 20% lower thermal resistance Rth(jh) comparing to standard TO-247, emitter creepage of 5.4 mm, fully encapsulated front side mold compound, 20% reduction of turn on losses due to better feedback loop to driver IC with 4th pin Kelvin Emitter package configuration, higher system power density, Ic increase from 40 A up to 75 A 1200 V keeping the same system thermal performance and the 20% lower thermal resistance Rth(jh) and improved by ~15% heat dissipation capability of TO-247PLUS vs TO-247.
What happens when you combine the TO-247 4pin Kelvin Emitter Package with TRENCHSTOP™ 5 Discrete IGBT? The IGBT performance enables switching losses reduced by 20% compared to TRENCHSTOP™ 5 Discrete IGBT in standard TO-247.
The ever relentless pursuit for innovation and cost improvement continues. But where’s the relief? Here is where Infineon’s new TRENCHSTOP™ Discrete IGBT technology combined with the new TO-247 4pin Kelvin Emitter package comes in. It provides you with a 20% reduction in lead inductance, achieved by implementing the 4th emitter-sense pin. And, it gives you 20% lower switching losses under full load conditions.
In addition, our customers have reported a full 1% system efficiency improvement when using TRENCHSTOP™ 5 Discrete IGBT in combination with the TO-247 4pin package in PFC and inverter stages. We’ve broken the 97% system efficiency barrier – as first in the industry. Furthermore, the higher efficiency and high-speed switching capability have also improved power density. Operating at up to 100 kHz, passive component sizes can be reduced significantly and power density can be doubled when compared to the closest competitor IGBTs. This saves money and space.
The TRENCHSTOP™ 5 in TO-247 4pin Kelvin Emitter Package incorporate important key features, e.g. the 20% reduction in total switching losses compared to TO-247 package using same technology, extremely low control inductance loop, emitter pin for driver feedback, system efficiency improvement compared to standard TO-247, benefit increase at high current conditions, IGBTs operates under lower junction temperature and much less power dissipation under overcurrent conditions.
Share in WeChat
Scan the QR code with your WeChat App to share this page.